Publish your products
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100
Bicycle bollard PONDUS - POS100

    Bicycle bollard PONDUS - POS100

    PONDUS is an optimal fusion of simple and functional design for bike bollards and bike racks. Its elegant shape allows for smooth and secure locking of both bike frames and wheels, ensuring reliable and user-friendly bike parking.

    With a focus on durability, we have constructed PONDUS from robust hot-dip galvanized steel, with the option of powder coating for extra protection and an even more aesthetically pleasing surface. The generous rings on PONDUS provide an excellent opportunity to lock down the bike frame, front and rear wheels, while offering stable support for the bikes.

    With a capacity for 1-2 bicycle spaces, PONDUS represents the perfect solution for safe and efficient bicycle parking.

    Specification
    • Product name: Bicycle bollard PONDUS

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Properties

      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Casting

      Height: 965mm

      Number of bicycle spaces: 1 - 2 pcs

      Recommended mounting distance: 700 - 1200mm

    Technical specification
    • Unique ref.bicycle-bollard-pondus-pos100
    • Product familyBIKE BOLLARD
    • Product groupPARKER
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit