Publish your products
Sofa HULDA single with armrests - HUL210
Sofa HULDA single with armrests - HUL210
Sofa HULDA single with armrests - HUL210
Sofa HULDA single with armrests - HUL210
Sofa HULDA single with armrests - HUL210
Sofa HULDA single with armrests - HUL210
Sofa HULDA single with armrests - HUL210

    Sofa HULDA single with armrests - HUL210

    The HULDA park sofa has generous shapes and thoughtful design with accessibility in focus. Create an inviting and sustainable outdoor environment for togetherness and community with HULDA park furniture. The distinctive profile is suitable for both modern and traditional outdoor environments.

    The HULDA furniture series extends beyond just design by including furniture that is accessible, with a high seat height and specially designed armrests as an option for both chairs and sofas, which makes it easier to sit and stand. The seating furniture is available as a freestanding with four legs or a single leg, which makes it easier to clean around the furniture and anchor it in environments with uneven surfaces.

    The furniture has a frame in hot-dip galvanized steel and solid wooden slats of Swedish linseed oil-impregnated pine (Linax-treated). As an alternative, there is also seating furniture with slats in round steel, which gives a modern feel and the opportunity to play with different color choices for the frame and steel seat.

    Specification
    • Product name: Sofa HULDA single with armrests

      Designer: Saferoad Citylife

      Manufacturer: 

      Saferoad Citylife

      Features

      • With armrests
      • Accessibility-friendly

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Length: 1815mm

      Seat height: 

      470mm

    Technical specification
    • Unique ref.sofa-hulda-single-with-armrests-hul210
    • Product familyHULDA
    • Product groupBenches with Backrest
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom