Publish your products
Table LINNEA - LIN700
Table LINNEA - LIN700
Table LINNEA - LIN700
Table LINNEA - LIN700
Table LINNEA - LIN700
Table LINNEA - LIN700
Table LINNEA - LIN700
Table LINNEA - LIN700

    Table LINNEA - LIN700

    Linnea Lounge Table is part of the Linnea series and shares the same basic dimensions as the lounge chair, creating a buildable whole that is easy to adapt to the needs of the space. The table works equally well as a seating area, coffee table or low pouf in a larger lounge environment where people meet, wait and relax.

    The minimalist design makes the table easy to place in both small and large spaces, while the robust construction ensures long-lasting durability even in exposed environments. Together with the Linnea Lounge Armchair, the table can be built up into flexible groupings that create clear rooms in public spaces – with a modern “less is more” expression.

    Like the rest of the furniture in the series, the Linnea Lounge Table is made of powder-coated steel and linseed-impregnated pine, designed to withstand weather, wind and intensive use all year round. The table provides the space with a functional, versatile component that complements lounge environments where both relaxation and activity can take place.

    Specification
    • Product name: Table LINNEA

      Designer: Måns H Sjöstedt / Yellon

      Manufacturer: Saferoad Citylife

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting

      Width: 950mm

      Height: 450mm

    Technical specification
    • Unique ref.table-linnea-lin700
    • Product familyLINNEA
    • Product groupLounge Table
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom