Publish your products
Trash SSH - SSH100
Trash SSH - SSH100
Trash SSH - SSH100
Trash SSH - SSH100
Trash SSH - SSH100

    Trash SSH - SSH100

    SSH waste bin is a spacious and powerful solution for handling waste in public places and areas with a large flow of people. The containers have an extremely robust and durable construction that can withstand most things. Heavy-duty expanded metal sides provide a well-ventilated waste space.

    The side-opening door construction is ergonomically designed for comfortable emptying without the heavy lifting of large garbage bags. The lid is available in two models: flat or with a drop-in.

    Specification
    • Product name: Trash SSH

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Lockable door
      • Intended for garbage bags

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be cast in)

      Width: 575mm

      Height: 960mm

      Volume: 160 liters

    Technical specification
    • Unique ref.trash-ssh-ssh100
    • Product familySSH
    • Product groupLitter Bins
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom