Publish your products
Basic SRC360 Mobile Safety Railing
Basic SRC360 Mobile Safety Railing
Basic SRC360 Mobile Safety Railing
Basic SRC360 Mobile Safety Railing
Basic SRC360 Mobile Safety Railing
Basic SRC360 Mobile Safety Railing
Basic SRC360 Mobile Safety Railing

    Basic SRC360 Mobile Safety Railing

    The SRC360 Mobile Safety Rail System is an OSHA-compliant passive fall-protection system. The SRC360 Safety Railing System is designed to be used at or around leading edge fall hazard areas to prevent workers from being exposed to the fall hazard itself. Our unique design utilizes weighted cast iron base plates around workplace safety hazards. Steel guardrails are pinned into the base, forming a ballasted system designed to meet the OSHA fall protection standards. No mechanical connection or drilling into the substrate is required. The system is completely free-standing and non-penetrating.

    Specification
    • Advantages of SRC360 Mobile Railings:

      • Meets and exceeds OSHA regulations for fall protection. Tested and independently certified to be in accordance with OSHA fall protection for guardrail regulations, sections 1910.29 & 1926.500–1926.503.
      • Simple installation — pre-fabricated railing sections means no custom fabrication of guard rails.
      • Railing will be 42" tall in the base. Railing length is available in 1-foot increments ranging from 2 feet to 10 feet, measured to the center of each leg. 10' railings are the most common along a leading edge to reduce the number of base plates. Smaller railings are used to fit around corners or obstructions.
      • SRC360 means the railing can rotate in the base 360° to navigate around obstructions as needed without the need for a custom railing.
      • Highly effective as hazard barriers. Commonly used for rooftop fall protection, skylights, dock doors, construction and excavation sites, new building construction, mezzanines, pier and rail yard protection, crowd control, and more.

      Other Features of Our Safety Rail and Guardrail Systems:

      • American Welding Society certified welders ensure the highest standard of quality construction.
      • Powder-coated safety yellow for visibility and high corrosion resistance.
      • Custom colors and galvanizing available.
      • Custom designs and engineering available.

      Proper Installation of the SRC360 Mobile Railing System:

      To meet the OSHA regulations governing fall protection, namely 29 CFR 1910.28; 1910.29; 1926.500-503 the mobile railing systems must be setup according to manufacturers instructions. A partial list is provided here:

      • Can be used on flat roofs not exceeding 1:12 pitch

      • Not intended for metal decks or concrete surfaces. Can be used on membrane roofs and BUR roofs assuming loose gravel is swept away before base plate is positioned on roof. 

      • 5' return railings must be used at each end of a leading edge railing run. At the start of a railing run and at the termination of a railing run a 5' railing and base shall be placed 90 degrees away from the leading edge thereby forming a large "U" shaped setup. if forming a complete square or rectangular setup return railings are not required as the system will close back together at each end.

      • Railings may be placed at the roof edge assuming there is a parapet wall or gravel stop lip to prevent sliding. As a normal course of installation, the railing system will typically be installed 18" back from the roof edge.

      • Railings must be pinned into the base plate.

      Request our detailed instructions for proper installation if needed.

      OSHA citations for lack of fall protection are significant, but ultimately nothing compared to the human and financial cost of a workplace fall fatality. Let Safety Rail Company assist you in your fall protection planning.

    Technical specification
    • Unique ref.Basic-SRC360-Mobile-Safety-Railing
    • Product familyGuardrail Systems , Fall Protection
    • Product groupNon‑Penetrating Mobile Guardrail Systems , Standard SRC360
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    • Height (inches)42
    • Width (inches)120
    • Depth (inches)2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)132
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States