Publish your products
72000 Series Vented Metal Lockers - Double Tier - 3 Wide

72000 Series Vented Metal Lockers - Double Tier - 3 Wide

Constructed of 16 gauge steel, Salsbury 72000 series 12" wide double tier vented lockers effectively combine visibility and maximum air flow with security. Vented lockers are ideal for dressing rooms, locker rooms and athletic clubs. Measuring five (5) feet and six (6) feet in height (add 6'' for legs) and depths of 12'', 15'' and 18'', these durable lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 12" wide and three (3) wide lockers are 36" wide regardless of height and depth. 12" wide double tier vented lockers include three (3) single wall hooks and a double prong ceiling hook. Sloping hoods, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Specification
  • Constructed of 16 gauge steel

    Ideal for health clubs, locker rooms, employee changing rooms, gyms and many other applications where visibility and maximum airflow is needed

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in heights of 5 feet and 6 feet (add 6" for legs)

    5 foot high lockers have a compartment size that is 12" wide, 30" high and 12", 15" or 18" deep

    6 foot high lockers have a compartment size that is 12" wide, 36" high and 12", 15" or 18" deep

    Available as 1 wide or 3 wide unitsEach locker compartment features 3 single wall hooks and a double ceiling hookUnits include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks, combination or key padlocks and factory installed resettable combination locks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Technical specification
  • Unique ref.72000_Series_Vented_Metal_Lockers_Double_Tier_3_Wide
  • Product familyMetal Lockers
  • Product groupVented - Double Tier
  • TypeObject (single object)
  • Date of publishing2018-01-27
  • Edition number1
  • Width (inches)36
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-19 13 11
  • OmniClass TitleMetal Lockers
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit