Publish your products
SAMEFA 56sko Shoe Rack
Samefa

SAMEFA 56sko Shoe Rack

With the wall mounted Shoe Rack 56 you can create a modified cloakroom system for both private and public spaces. Its available in any length of your choosing. The material is nickel plated steel or powder coated paint in different colors to harmonize with the surrounding environment. 

Specification
  • Availible in any length and powder coated in any RAL classic color!

    Shoe Rack 56
    Examples:
    Art.no for 1300mm: SAMEFA 56sko-1300
    Art.no for 2600mm: SAMEFA 56sko-2600 (Any length of your preferences!)

    The maximum distance between brackets is 1300 mm.
    When ordering a colored shelf there is black or white plastic endings on brackets (see pictures).


    Also availible as semicoated (Brackets in any color).

Technical specification
  • Unique ref.SAMEFA-56sko
  • Product familyClothing storage
  • Product groupShoe shelf
  • TypeObject (single object)
  • Date of publishing2020-04-08
  • Edition number1
  • Height (mm)390
  • Width (mm)5000
  • Depth (mm)287
Related
  • Material mainSteel
  • Material secondaryBrass
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_17
  • Uniclass 2015 DescriptionCoat racks
  • CSI MasterFormat 2014 Code10 57 13
  • CSI MasterFormat 2014 TitleHat and Coat Racks
  • OmniClass Number23-21 15 17 13
  • OmniClass TitleHat Racks

Region availability

Europe
Sweden