Publish your products
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack
Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack

    Tip-Up Bike Rack - Space-Saving & Lift-Assist Bike Rack

    Vertical parking with lift assist

    With an integrated lift-assist mechanism, the Tip-Up bike rack allows users to easily hoist their bikes off the ground into a space-saving vertical position for compact bike storage without the heavy lifting.

    Tip-Up Bike Rack Features

    • Pneumatic spring-powered lifting arm allows easy loading of bikes into the vertical position
    • Locking loop provides means of securing bike using standard locks and prevents bike lowering when in use
    • Vertical configuration allows smaller storage footprint
    Specification
      • Accommodates one bike
      • Powder coat or galvanized finish options
      • Anchors sold separately:
        • Concrete walls: #28879
        • Other surfaces: Consult installer
      • 1 year warranty
      • Made in the USA
    Technical specification
    • Unique ref.tip-up-rack-commercial-bike-rack
    • Product familyBike Rack
    • Product groupCommercial Bike Rack
    • TypeObject (single object)
    • Date of publishing2025-05-06
    • Edition number1
    • Height (inches)32.37
    • Width (inches)6
    • Depth (inches)17.25
    Related
    • Material mainMild Steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States