We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Wieland Hale Patient Chair

Unique ref.: sauder-hale-patient-chair
Brand: Wieland
Product family: Lounge
Product group: Hale
Date of publishing: 2018-12-04
Edition number: 1
Type: Object (single object)
Download (1)
  • Powder coated metal frame for easy cleanability
  • Heavy-gauge steel frame welded at all joints
  • 550 lb. weight capacity
  • Generous vertical clean-out
  • Wallsaver leg
  • Upholstered arm inserts available
  • Solid surface, thermoform, wood, and injection-molded nylon arm cap options
  • Metal arm can be specified without cap
  • Single seat as well as 2 seat and 3 seat tandems


Material main: Metal
Material secondary: Fabric
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 1.4 Code: L8342
Uniclass 1.4 Description: Chairs, seating units
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject®