Publish your products
M9C-FPA
Saval
Archived

M9C-FPA

Saval Multiclass foam extinguisher with 9 liter frost resistant extinguishing foam to -15C and for alcohol fires. For use on types A and B fires.
Technical specification
  • Unique ref.8905461
  • Product familyFire Extinguishers
  • Product groupFoam extinguishers
  • TypeObject (single object)
  • Date of publishing2015-07-23
  • Edition number1
  • Height (mm)600
  • Width (mm)250
  • Depth (mm)250
Related
  • Material mainSteel
  • Material secondaryRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)1.58
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationFire Suppression Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit