Publish your products
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6
SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6

    SCG Wall Acoustic Cylence Zandera Scenera 300x600-0.6

    SCG Wall  Acoustic Cylence Zandera Scenera  300x600-0.6

    View of environmental friendliness and improves quality of life : Well Being

    Attribute : Health or Hygiene

    Message Communication for environmental friendly : SCG Wall Acoustic Cylence Zandera Scenera reduces room resonance by up to 75% with a sound absorption coefficient of 0.75, making the sound echo-free. and heard more clearly

    Starting Date : 18/01/2021

    Expired Date : 18/01/2024

    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - (Reduce Energy Consumption)
      - (Regional Material)
      - (Recycled Material)
      - (Environmental label)* Only TREES
      - (VOC Content) ** Only LEED
      - (VOC Emission) *** Only LEED & WELL
      - (Formaldehyde Content) **** Only WELL

          Third Party Eco label :

          • Carbon Footprint Label
          • Carbon Reduction Label
        Technical specification
        • Unique ref.SCG_Wall_Acoustic_Cylence_Zandera_Scenera_300x600_0-6
        • Product familyWall
        • Product groupWall Acoustics
        • TypeObject (single object)
        • Date of publishing2021-01-16
        • Edition number1
        • Height (mm)25
        • Width (mm)300
        • Depth (mm)600
        Related
        • Material mainGlass wool
        • Designed inThailand
        • Manufactured inThailand
        Classification
        • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

        Region availability

        Asia
        Armenia
        Azerbaijan
        Bangladesh
        Bhutan
        British Indian Ocean Territory
        Brunei
        Cambodia
        China
        Christmas Island
        Cocos (Keeling) Islands
        Georgia
        Hong Kong
        India
        Indonesia
        Japan
        Kazakhstan
        Kyrgyzstan
        Laos
        Macau
        Malaysia
        Maldives
        Mongolia
        Myanmar (Burma)
        Nepal
        North Korea
        Pakistan
        Philippines
        Singapore
        South Korea
        Sri Lanka
        Taiwan
        Tajikistan
        Thailand
        Turkmenistan
        Uzbekistan
        Vietnam