We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

COTTO Tile GP HIDEAWAY ALPINE LT GREY R/T 24X24 PM

Unique ref.: HIDEAWAY_ALPINE_LT_GREY_R-T_24X24_PM
Brand: SCG
Product family: Floor and Wall
Product group: Tile
Width (inches): 24
Height (inches): 24
Date of publishing: 2018-09-06
Edition number: 1
Type: Object (single object)
Download (4)
Porcelain Tile. High flexural strength . Low water absorption at 0.5%. For external and internal use.

Tiles per box:3 Tiles
Square meter(s) per box:1.08 Square meter
Tiles per 1 Square meter:2.78 Tiles


Material main: Ceramics
Material secondary: Ceramics
Designed in: Thailand
Manufactured in: Thailand
Weight Net (Lbs): 22.22

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Asia
  • Cambodia
  • Indonesia
  • Myanmar (Burma)
  • Philippines
  • Thailand
  • Vietnam

BIMobject SEEK Properties

Flooring - Tiles

Name Value
Thickness 10 mm

BIMobject®