Publish your products
SCG Decorative Wall RUSTIC Smart Board
SCG Decorative Wall RUSTIC Smart Board

    SCG Decorative Wall RUSTIC Smart Board

    Create a unique design that reflects your personality. with decorative materials SCG Model Rustic

    A beautiful, new replacement material for real wood.

    • The splinter pattern is long and deep. Even after painting, the wood splinter pattern is clearly visible.

    • Can be used to decorate both walls and ceilings, can combine space into one

    Allowing you to create creative designs Create a unique identity

    Specification
    • • Different with chamfered edges. The joints except grooves are beautiful and smooth. more dimensions • Used to decorate the exterior of the house (thickness model 8 mm.) finish the work beautiful, no need to connect the sheets. • Interior wall and ceiling (6 mm. thickness model)
    Technical specification
    • Unique ref.SCG_Decorative_Wall_RUSTIC_Smart_Board
    • Product familyD'COR
    • Product groupDECAAR by SCG
    • TypeBuilding Material
    • Date of publishing2022-06-21
    • Edition number1
    • Height (mm)8
    • Width (mm)1200
    • Depth (mm)2800
    Related
    • Material mainFibercement
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Other
    • OmniClass Number23-15 15 17
    • OmniClass TitleWall Cladding Sheets

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit