Publish your products
FBX - Gas-Insulated Ring Main Unit up to 24 kV
FBX - Gas-Insulated Ring Main Unit up to 24 kV

    FBX - Gas-Insulated Ring Main Unit up to 24 kV

    The FBX is a fully SF6-insulated switchboard for secondary distribution networks. In its compact version (FBX-C), it acts as a Ring Main Unit, includes up to five different functions into a single tank and can be easily integrated into a substation or wind tower mast. In its extensible version (FBX-E), it becomes a fully modular switchboard suitable for industrial applications.
    Specification
    • •Enhanced personnel safety: Internal arc withstand in conformity with IEC 62271-200 • SF6-insulated switchgear for secondary distribution network • SF6 switch-disconnector • Protection through fuse combination or vacuum circuit-breaker • Two versions : FBX-C (Compact), FBX-E (Extensible) • Compliant with IEC 62271-200 • Rated Voltage: 12 / 17.5 / 24 kV • Bus-bar Rated Current: 630 A • Feeder Rated Current: 630 A • Rated Short Time Withstand Current : up to 21 kA 3s (up to 25 kA 1s for 12 kV) • Internal Arc Containment : up to 25 kA 1s • Dimensions W x H x D in mm: 2 switch-disconnectors + circuit-breaker or fuse protection functions: • 1000 x 1380 x 750 • Environmental approach - end-of-life gas recovery possible - ISO 14001 approved production site.
    Technical specification
    • Unique ref.fbx
    • Product familyMV Switchgear
    • Product groupFBX
    • TypeObject (single object)
    • Date of publishing2016-12-20
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Switchgear
    • IFC classificationElectric Distribution
    • Uniclass 2015 CodePr_60_70_36
    • Uniclass 2015 DescriptionHigh voltage switchgear and transformers
    • CSI MasterFormat 2014 Code26 13 00
    • CSI MasterFormat 2014 TitleMedium-Voltage Switchgear
    • OmniClass Number23-35 31 31 11
    • OmniClass TitleDistribution Switchgear
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Asia Europe Oceania South America Africa North America
    China
    Austria
    Australia
    Brazil
    Gabon
    Mexico
    India
    Belgium
    New Zealand
    Chile
    South Africa
    Israel
    Bulgaria
    Macau
    Croatia
    Pakistan
    Cyprus
    Thailand
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit