Publish your products
PrismaSeT S - surface encloures

PrismaSeT S - surface encloures

3.1 out of 5 stars3.1(11 reviews)

PrismaSeT S is a ready to use Wall-mounting metal class 2 enclosures, designed to integrate Schneider Electric equipments, while ensuring consistency across assembly, connection, operation, digital interaction, and IEC 61439 standards compliance.

Typical application is small Building and High residential

Specification
  • - Enclosures from 4 to 8 rows in 24Modules and from 6 to 8 rows in 24 Modules plus lateral duct

    - Metal Body with removable sides for an easy wiring.

    - Plain and transparent door provided or available as accessories.

    - 4 different rail DIN position allow to increase or reduce the pitch or gain space in depth.

    - Removable Din Rail in 24 Module size provided

    - Fast connection terminal block for Earth are included or provided as accessories

    - Up to 160A

    - Class 2

    - Compliant with IEC 61439-1-2 and-3 standards

    - Color RAL9003

    - Degree of protection: IP30 to IP41

    - Degree of protection against mechanical impacts: IK07 without door and IK08 with door

Technical specification
  • Unique ref.prismaset-s
  • Product familyPanelboards & Switchboards
  • Product groupModular Enclosures
  • TypeShowcase (model)
  • Date of publishing2022-04-12
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inItaly
  • Manufactured inFrance
Classification
  • BIMobject CategoryElectrical - Switchgear

Region availability

Europe
France
Hungary
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit