Publish your products
Window AWS 65, Outward opening
Schüco
Archived

Window AWS 65, Outward opening

4.6 out of 5 stars4.6(7 reviews)

Aluminium Window system with a basic depth of 65 mm

The thermally insulated Schüco AWS 65 window system offers an extensive range of solutions for a variety of building envelope requirements for the 65 mm basic depth.

  • Thermal insulation hollow chamber, centre gasket and wide insulation zone
  • Improved thermal insulation: Uf values from 1.9 W/(m²K) (face width 117mm)
  • Available as flush-fitted or outward opening vent
  • Compatible with the Schüco ADS / ADS HD door range
Specification
  • Schüco AWS 65, thermally insulated aluminium window system with 65 mm basic depth.

    Design features:

    Face-fitted vent frame on the room side rebated by 10 mm from the frame edge, flush-fitted on the outside. The high-volume hollow chamber profile centre gasket is located in the area of the insulation zone. The system must be fitted with square glazing beads. The glazing beads are installed with plastic clips to compensate tolerances.

    Profile basic depths:

    • Outer frame, mullion, transom 65 mm
    • Vent frame 75 mm
    • Vent frame, flush-fitted 65 mm

    Profile face widths:

    • Outer frame, bottom 104 mm
    • Outer frame, side and top 79 mm
    • Mullion 94 mm
    • Transom 94 mm
    • Vent frame (window) 41 mm
    • Vent frame (window door) 61 mm
    • Double-vent profile (window) 67 mm
Technical specification
  • Unique ref.schueco_window_aws_65_outward_opening
  • Product familyWindows (AWS)
  • Product groupWindows
  • TypeObject (single object)
  • Date of publishing2016-10-13
  • Edition number3
  • Depth (mm)65
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeSs_25_30_95
  • Uniclass 2015 DescriptionWindow systems