Base flooringBase flooringBase flooringBase flooring
View previous images
View next images
Senini

Base flooring

Self-locking Concrete pavers, double layer. Rough finishing . Simple, economical and hard wearing.
Specification
  • Paving with interlocking pavers/slabs, CE marked Uni EN 1338/1339 standards, made in vibro-compressed concrete ,double layer, height cm….sizes….., ROUGH finishing. Made only with natural aggregates by a Manufacturer certified ISO 9001 and ISO 14001. The top layer is made with selected silica aggregates having a maximun granulometry of 2 mm . For the overcoming of architectural barriers pavers have a coefficient of friction BCRA (DM 236 of 06/14/89)> 0.60 and a value of the coefficient USRV (UNI EN 1338/1339)> 45
Technical specification
  • Unique ref.Base_flooring
  • Collection setPAVERS
  • CollectionSELF-LOCKING CONCRETE
  • TypeBuilding Material
  • Date of publishing2017-02-13
  • Edition number1
  • Depth (mm)40
Related
  • Material mainAggregated natural stone
  • Material secondaryCement
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryBuilding Materials - Pavers & Stones
  • Uniclass 2015 CodePr_25_93_60_59
  • Uniclass 2015 DescriptionNatural stone tactile pavers
  • OmniClass Number23-11 21 17 11 13