Publish your products
Draining floor
Draining floor
Draining floor
Draining floor
Draining floor
Draining floor
Draining floor
Draining floor
Draining floor
Draining floor
    Senini
    Archived

    Draining floor

    Permeable concrete pavers with holes that can be filled with grass or gravel. Available in different shapes and sizes they can support, in size 8 or 10 heavy trafic. They are suggested when one wish to keep a green-space environment and where raiwater draining is required .-
    Specification
    • Paving with interlocking pavers/slab made in vibro-compressed concrete ,double layer, height cm….sizes….., finishing (ROUGH /QUARTZ/NATURAL STONE). Made only with natural aggregates by a Manufacturer certified ISO 9001 and ISO 14001. The top layer is made with selected aggregates having a maximun granulometry of 2 mm . The permeable surface can be filled with gravel or soil, the % of draining surface depends on the type choosen (ie. Ecomattoncino:5%, Nido d'Ape 56%) . For the overcoming of architectural barriers pavers have a coefficient of friction BCRA (DM 236 of 06/14/89)> 0.60 and a value of the coefficient USRV (UNI EN 1338/1339)> 45.
    Technical specification
    • Unique ref.Draining_floor
    • Product familyPAVERS
    • Product groupDRAINING
    • TypeBuilding Material
    • Date of publishing2017-02-13
    • Edition number1
    • Depth (mm)70
    Related
    • Material mainAggregated natural stone
    • Material secondaryCement
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • Uniclass 2015 CodePr_25_93_60_59
    • Uniclass 2015 DescriptionNatural stone tactile pavers
    • OmniClass Number23-11 21 17 11 13
    • OmniClass TitleBrick Pavers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit