Publish your products
FPR100 1" Flush Panel w/Reveal
Sentrigard

FPR100 1" Flush Panel w/Reveal

  • Flush panel system designed for use in soffit, mansard, and wall applications
  • A 14-inch flush panel system that yields a 1-inch reveal in the panel profile
  • Adds depth, texture, and additional strength to the panel profile
Specification
  • Design Information

    • Vertical or Horizontal Application
    • Actual Panel Width: 14" from 20" Coil
    • Solid Substrate or Open Framing
    • Architectural Soffit/Wall Panel w/Reveal
    • Concealed Fastener Attachment – No Clip Required
    • 24 and 26 Gauge Galvalume®
    • .032" Aluminum
    • 16oz Copper
    • 30 Year Finish Warranty on Kynar 500 Finish
    • WeatherTight Warranty Not Available
    • Underlayment Not Required
    • Vented or Non-Vented

    Sentrigard Quadro-Plus, Sentriclad architectural metals, Sentrigard roofing systems, prefabricated metal panels

    Sentrigard metal roofing, architectural metal panels, metal cladding systems

    • Durability: long-lasting metal roofing, weatherproof metal panels, corrosion-resistant cladding
    • Sustainability: recycled metal content, sustainable building materials, LEED-certified metal roofing
    • Aesthetics: custom metal panel colors, architectural design flexibility, modern metal cladding systems
    • Performance: energy-efficient metal roofing, fire-resistant metal panels, acoustical metal systems
    • Comparison: Sentrigard vs. other metal roofing brands, metal roofing cost comparison, best metal roofing for cold climates
    • Location: metal roofing Indianapolis, metal cladding contractors Chicago, prefabricated metal panels Seattle
    • Project-Specific: metal roofing for restaurants, metal cladding for schools, metal panels for multi-family housing
    • Informational: benefits of metal roofing, types of metal cladding systems, how to choose a metal roofing contractor
    Technical specification
    • Unique ref.fpr100-flush-panel-w-reveal
    • Product familyCommercial Roofing
    • Product groupProfiles
    • TypeObject (single object)
    • Date of publishing2024-04-08
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEG019610
    • ETIM NameRoofing materials
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 41 00
    • CSI MasterFormat 2014 TitleRoof Panels
    • OmniClass Number23-13 39 11 11
    • OmniClass TitleExterior Metal Roof Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States