Publish your products
C03P0 - Cabinet, Sink, U/C/B, 2 Door
SEPS2BIM

C03P0 - Cabinet, Sink, U/C/B, 2 Door

Standing height under counter base sink cabinet. 36" H x 30" W x 22" D with two solid hinged doors. Also referred to as a double-door sink cabinet. For general purpose use throughout the facility where a sink is to be used. Coordinate actual clear cabinet dimension with the actual outside dimension of sink that is specified to ensure that they are compatible.
Technical specification
  • Unique ref.C03P0
  • Product familyCabinets
  • Product groupSink
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)760
  • Depth (mm)550
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit