Publish your products
D4560 - Engine, Dental, Bench, Electric
SEPS2BIM

D4560 - Engine, Dental, Bench, Electric

High speed bench mounted dental engine. The engine is used in prosthodontic laboratories for partial or complete denture repair and fabrication of surgical splints. The unit can be either directly electrically driven or have a remote motor connected to the drive unit by a belt and balancing arm. The unit includes a handpiece, footswitch and power control. The database physical dimensions refer to the belt/balancing arm style unit.
Technical specification
  • Unique ref.D4560
  • Product familyEngine
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)610
  • Width (mm)330
  • Depth (mm)280
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit