Publish your products
E0589 - Workstation, Chemistry Lab, Medium
SEPS2BIM

E0589 - Workstation, Chemistry Lab, Medium

THIS TYPICAL INCLUDES: 6 Module, 80"H x 48"W,w/ 7-1/4 inch utility chase, w/ service shelf; 1 Clinical Panel, Open 80"H x 24"W; 3 Clinical Panel, Open 80"H x 30"W; 1 Clinical Panel, Open 80"H x 48"W; 3 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 30"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W; 1 Clinical Panel with Floor Entry ELEC/Data Channel, 48"H x 48"W; 2 Clinical Panel, 48"H x 30"W; 1 Clinical Panel, 48"H x 48"W; 3 Clinical Panel, 80"H x 30"W; 2 Clinical Panel, 80"H x 48"W; 2 Vertical Chase Cover; 1 Electrical/Data Channel 30"W; 8 Electrical/Data Channel 48"W; 1 Electrical/Data Channel 72"W; 1 Electrical/Data Channel, Corner; 1 Light, 24"W; 9 Light, 48"W; 1 Cantilevered Work Surface, 30"D x 24"W, With Supports; 10 Cantilevered Work Surface, 30"D x 48"W, With Supports; 1 Cantilevered Corner Work Surface, 30"D x 48"W; 1 Height Adjustable Table, 36"D x 72"W; 3 Adjustable Keyboard Tray; 6 Mobile Drawer Caddie with Drawers; 5 DR, 3"H; 11 DR, 6"H; 1 DR, 9"H; 2 Storage Frame; 3 Storage Cabinet With Door; 1 Mobile Cart w/Top Surface; 1 Lockable Flipper Unit, 24"W; 8 Lockable Flipper Unit, 48"W; 1 3-Shelf Unit with Door, 48"W; 1 Shelf, Storage/Display 24"W; 8 Shelf, Storage/Display 48"W; 4 Extra Deep Shelf, 48"W; 1 Sink Base Cabinet, w/Double Door, Backsplash, w/Corian Top, 30"D x 60"W; 1 Swing-Away Eyewash; 1 SS Sink 19"D x 19"D; 2 Cup Sink 6"D x 3"D; 3 Gooseneck Mixing Faucet ASSY. With Wristbands;
Technical specification
  • Unique ref.E0589
  • Product familyWorkstation
  • Product groupChemistry Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)4980
  • Depth (mm)3050
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit