Publish your products
E0685 - Pharmacy Bulk Storage High Volume
SEPS2BIM

E0685 - Pharmacy Bulk Storage High Volume

5.0 out of 5 stars5.0(7 reviews)
E0685 PHARMACY BULK STORAGE HIGH VOLUME, THIS TYPICAL INCLUDES: 2 Panel, Hard Npwr, 47”H x 18”W; 1 Panel, Hard Pwr, 47”H x 24”W; 5 Panel, Hard Npwr, 47”H x 24”W; 1 Panel, Hard Pwr, 47”H x 36”W; 1 Panel, Hard Pwr, W/Com Port, 47”H x 36”W; 1 Panel, Hard Pwr, 47”H x 48”W; 2 Panel, Hard Pwr, W/Com Port, 47”H x 48”W; 1 Panel, Hard Pwr, 53”H x 24”W; 2 Panel, Hard Npwr, 53”H x 24”W; 33 Panel, Hard Npwr, 85”H x 18”W; 1 Panel, Hard Pwr, 85”H x 24”W; 2 Panel, Hard Npwr, 85”H x 24”W; 5 Panel, Hard Pwr, 85”H x 30”W; 3 Panel, Hard Npwr, 85”H x 30”W; 2 Panel, Hard Pwr, 85”H x 36”W; 2 Panel, Hard Npwr, 85”H x 42”W; 2 Panel, Hard Pwr, 85”H x 48”W; 23 Panel, Hard Npwr, 85”H x 48”W; 1 Open Panel Frame Npwr, 85”H x 24”W; 1 Open Panel Frame Pwr W/Com Port, 85”H x 36”W; 1 Open Panel Frame Npwr 85”H x 36”W; 2 Open Panel Frame Pwr W/Com Port, 85"H x 48"W; 2 Open Panel Frame Npwr, 85”H x 48”W; 2 Duplex Rcp, 6/Pkg; 2 Duplex Rcp, Dedicated 6/Pkg; 2 Ceiling Pwr Entry, Pwr 47”H; 2 Ceiling Pwr Entry, Pwr 85”H; 2 Wk Surf, Rect Lam, 24”D x 48”W; 3 Wk Surf, Rect Lam, 24”D x 72”W; 2 Wk Surf, Rect Lam, 24”D x 84”W; 1 Wk Surf, Cor Lam, 24”D x 48”W; 2 Trans Surf, Lam Top 48”W; 2 Trans Surf, Lam Top 72”W; 2 Lateral File, Susp Lam, 24”W; 6 Shelf, Storage/Display, 24”W; 30 Shelf, Storage/Display, 30”W; 4 Shelf, Storage/Display, 36”W; 239 Shelf, Storage/Display, 48”W; 2 Flip Dr Unit, Fab, W/Lock, 24”W; 4 Flip Dr Unit, Fab, W/Lock, 36”W
Technical specification
  • Unique ref.E0685
  • Product familyPharmacy Bulk Storage High Volume
  • Product groupPharmacy Bulk Storage High Volume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)17120
  • Depth (mm)7980
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit