Publish your products
L2335 - Cabinet, Bio Safety
SEPS2BIM

L2335 - Cabinet, Bio Safety

Class II, Type B2, bio safety cabinet. This is a freestanding vertical laminar flow unit. It includes two HEPA filters, one supply and one exhaust zero-probed. The intake velocity averages 105 fpm. It includes an audible alarm to notify the operator of an unsafe window position, an audio-visual alarm to monitor exhaust pressure, type 304 stainless steel construction with side walls slotted for high velocity air return, an exterior of 16 gauge or heavier steel, two grounded key petcocks and a duplex receptacle for grounded plugs. Used for low to moderate risk biological agents treated with toxic chemicals and radio-nucleotides. 4 foot model presented, other sizes are available.
Technical specification
  • Unique ref.L2335
  • Product familyCabinets
  • Product groupBio Safety
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2720
  • Width (mm)1400
  • Depth (mm)860
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit