Publish your products
L3430 - Microtome, Rotary, Tilt, Refrigerated
SEPS2BIM

L3430 - Microtome, Rotary, Tilt, Refrigerated

Refrigerated rotary microtome/cryostat. The unit's features include horizontal advancement, sectioning from 2-20 microns, combination unit consisting of an automatic defrost of chamber and microtome, a temperature range from -30 degrees centigrade to room temperature, and a defrost cycle of 10 minutes every 24 hours. Used to prepare samples for slide studies.
Technical specification
  • Unique ref.L3430
  • Product familyMicrotome
  • Product groupRotary
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1190
  • Width (mm)740
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit