Publish your products
L8520 - Shaker, Rotating, 12 Standard Tubes
SEPS2BIM

L8520 - Shaker, Rotating, 12 Standard Tubes

Rotator/shaker. The unit has a speed range approximately 6 to 60 RPM, an adjustable place head, and the capability to hold all tubes 10 to 19 mm in diameter. Used for hematology procedures, micro-diffusion techniques, precipitate washing, blood gas saturation and more.
Technical specification
  • Unique ref.L8520
  • Product familyShaker
  • Product groupRotating
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)280
  • Width (mm)510
  • Depth (mm)300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit