Publish your products
M2010 - Cabinet, Storage, Acid, Undercounter
SEPS2BIM

M2010 - Cabinet, Storage, Acid, Undercounter

Undercounter acid/corrosives storage cabinet. Unit is of 18 gauge welded double wall with vents and grounding wire connections, leak proof sill and adjustable shelves. Equipped with built-in swinging doors and three-point locking doors. Note: Not recommended for phenol, sulfuric or nitric acids.
Technical specification
  • Unique ref.M2010
  • Product familyCabinets
  • Product groupStorage
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)890
  • Width (mm)910
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit