Publish your products
M3005 - Bassinet
SEPS2BIM

M3005 - Bassinet

4.2 out of 5 stars4.2(6 reviews)
Bassinet with cart. The cart shall be stainless steel construction and be mounted on 3" ball bearing rubber casters. The bassinet shall be clear plastic. Designed for use with infants. Cart may include shelves and drawers.
Technical specification
  • Unique ref.M3005
  • Product familyBassinet
  • Product groupw/Cart
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1040
  • Width (mm)810
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit