Publish your products
P5210 - Shower, Safety, Freestanding, With Eye/Face Wash
SEPS2BIM

P5210 - Shower, Safety, Freestanding, With Eye/Face Wash

4.8 out of 5 stars4.8(8 reviews)
Deluge safety shower. This is a complete, maximum protection safety station consisting of a free-standing emergency shower and an eye/face wash fixture. Used anywhere exposure to hazardous substances may occur
Technical specification
  • Unique ref.P5210
  • Product familyShower
  • Product groupSafety
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2390
  • Width (mm)380
  • Depth (mm)810
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit