Publish your products
T8055 - Wattmeter, Ultrasonic
SEPS2BIM

T8055 - Wattmeter, Ultrasonic

Ultrasonic wattmeter. Characteristics/components include electronic and mechanical design to provide superior performance and greater durability; clear Plexiglas tubing on the front panel that allows the operator to immediately determine the liquid level within the sealed reservoir; and power measurements that can be conveniently read on the LCD display. This unit is a one-of-a-kind instrument used by biomedical repair persons who regularly test therapeutic ultrasound devices. Unit is battery powered.
Technical specification
  • Unique ref.T8055
  • Product familyWattmeter
  • Product groupUltrasonic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)280
  • Width (mm)300
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit