Publish your products
X1080 - Cabinet, Base, Film Identifier
SEPS2BIM

X1080 - Cabinet, Base, Film Identifier

Film identifier base cabinet approximately 36"H x 12" W x 22 "D. This cabinet is generally fabricated to meet the needs and requirements of the facility. The unit features full length, chrome plated piano hinges, touch latches, height adjustable shelves, bases and stainless steel edging on cassette storage cabinets.
Technical specification
  • Unique ref.X1080
  • Product familyCabinets
  • Product groupBase
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)300
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit