Publish your products
X1100 - Bin, Loading, Film
SEPS2BIM

X1100 - Bin, Loading, Film

Film loading bin, approximately 33" H x 23" W x 15" D. Double steel light trap door gives maximum protection and assures lifetime safety. All corners and seams are welded for strength and protection. The interior of the hinged bin is divided into five compartments, each capable of accepting 14" X 17" films. Adjustable inserts to accommodate smaller size films are provided. Also provided with a room light micro switch interlock. This unit is used in photo and X-ray darkrooms.
Technical specification
  • Unique ref.X1100
  • Product familyBin
  • Product groupLoading
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)580
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit