Publish your products
VistaBrik® REVIT Wall System
VistaBrik® REVIT Wall System
VistaBrik® REVIT Wall System
VistaBrik® REVIT Wall System
    Archived

    VistaBrik® REVIT Wall System

    4.0 out of 5 stars4.0(6 reviews)

    Seves Vistabrik® Line features low distortion transparency for clear observation through sturdy, 3-inch thick glass block partitions, windows and walls into areas where visual supervision is a must. Plus, Vistabrik® requires minimal maintenance and replacement costs and is exceptionally durable and highly resistant to impact, bullets, and fire. In short, it’s ideal for any facility subject to ballistic requirements, vandalism, high noise levels, graffiti, fire and other security concerns. 

    VISTABRIK® is widely used in institutional environments, commercial settings, schools, transportation terminals, and numerous public spaces and Seves Vistabrik® Line features low distortion transparency for clear observation through sturdy, 3-inch thick glass block partitions, windows and walls into areas where visual supervision is a must. Plus, Vistabrik® requires minimal maintenance and replacement costs and is exceptionally durable and highly resistant to impact, bullets, and fire. In short, it’s ideal for any facility subject to ballistic requirements, vandalism, high noise levels, graffiti, fire and other security concerns. 

    VISTABRIK® is widely used in institutional environments, commercial settings, schools, transportation terminals, and numerous public spaces and Seves Vistabrik® Line features low distortion transparency for clear observation through sturdy, 3-inch thick glass block partitions, windows and walls into areas where visual supervision is a must. Plus, Vistabrik® requires minimal maintenance and replacement costs and is exceptionally durable and highly resistant to impact, bullets, and fire. In short, it’s ideal for any facility subject to ballistic requirements, vandalism, high noise levels, graffiti, fire and other security concerns. 

    VISTABRIK® is widely used in institutional environments, commercial settings, schools, transportation terminals, and numerous public spaces and buildings, including courthouses, embassies, and police stations.

    Technical specification
    • Unique ref.vistabrik
    • Product familySolid
    • Product groupSolid Glass Block
    • TypeObject (single object)
    • Date of publishing2020-11-02
    • Edition number1
    • Height (inches)7.63
    • Width (inches)7.63
    • Depth (inches)3
    Related
    • Material mainGlass
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    • Weight Net (Lbs)15.4
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • UNSPSC nameBlocks
    • UNSPSC code301315
    • Uniclass 2015 CodePr_20_93_33
    • Uniclass 2015 DescriptionGlass blocks and panels
    • OmniClass Number23-13 21 00
    • OmniClass TitleBlocks and Bricks
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit