Publish your products
3-sash rectangular turn-tilt/turn/turn-tilt element
SIEGENIA

3-sash rectangular turn-tilt/turn/turn-tilt element

4.7 out of 5 stars4.7(6 reviews)

The SIEGENIA TITAN AF tilt and turn hardware system is suitable for windows made of timber, timber-aluminium, PVC and aluminum with 16 mm hardware groove. Almost all opening types such as rectangular, arched-head, rounded-head, and angled-head windows can be installed as single and double-sash windows. Rectangular windows can be realised with 3 sashes.

The TITAN AF system makes use of all the benefits of the TITAN family, such as solutions for barrier free balcony doors with 0 mm thresholds. Resistance classes up to RC2 are possible without any problems – for all permissible window sizes. 
TITAN AF provides a unique comfort mushroom cam. With its automatic height adjustment and roll function, our comfort mushroom cam continuously slides easily and precisely into the frame part, where it securely interlocks. That’s something only SIEGENIA offers.

Specification
  • ▪▪ 3-sash rectangular windows, up to 80 kg sash weight applicable
    ▪▪ Automatically compensates for clearance tolerances

    ▪▪ Prevents costly and time-consuming complaints


Technical specification
  • Unique ref.3-sash_rec_turn_tilt
  • Product familyWindow systems
  • Product groupWindow systems
  • TypeObject (single object)
  • Date of publishing2019-01-04
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryZinc
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Window Hardware
  • IFC classificationWindow
  • Uniclass 2015 CodeSs_25_38_20_95
  • Uniclass 2015 DescriptionWindow hardware systems
  • CSI MasterFormat 2014 Code08 75 00
  • CSI MasterFormat 2014 TitleWindow Hardware

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City