Publish your products
AEROTUBE DD 110
AEROTUBE DD 110
    SIEGENIA

    AEROTUBE DD 110

    With the AEROTUBE all functional elements are positioned in the pipe. This gives the casing a discreet design, while nevertheless providing demand-based, controlled ventilation to a very high level of comfort. The AEROTUBE system consists of four different unit versions, which can be used singly or in pairs – and also across rooms and which; in the "smart" versions, can be intelligently and effortlessly networked with one another and operated via the SIEGENIA Comfort app. Hence, you have the right solution for every room; in new builds or in renovations.

    Specification
    • Two passive ventilator versions with different pipe diameters.

      With the versions AEROTUBE DD 110 and 160, the AEROTUBE system also covers the requirements of passive ventilation on the basis of the natural pressure differential. Three different pipe diameters of 110, 150 or 160 mm provide the necessary flexibility for planning. The optional vent duct can be used for an undisturbed facade view and increased sound absorption values of up to 72 dB.

      AEROTUBE DD 110 or 160 mode of operation at a glance:

      • Air supply and extraction on a pressure differential basis
      • Cross ventilation (at least two devices required)
      • AEROTUBE DD 160: can be subsequently upgraded to AEROTUBE WRG smart or AEROTUBE AZ smart
    Technical specification
    • Unique ref.aerotube_dd_110
    • Product familyVentilation systems
    • Product groupWall-mounted ventilators
    • TypeObject (single object)
    • Date of publishing2019-01-04
    • Edition number1
    • Height (mm)178
    • Width (mm)178
    • Depth (mm)11
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Non Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 25 15
    • OmniClass TitleHeating and Ventilating Units
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City