Publish your products
Ancestra LED pendant (AT50)
Ancestra LED pendant (AT50)
    Signify

    Ancestra LED pendant (AT50)

    Its’ eye-catching design will set your project apart. The Lumec Ancestra LED post top and pendant luminaires present a new twist on an old-fashioned design. By combining the best aspects of past and present forms with the best that modern technology has to offer, the Ancestra luminaires epitomize Lumec’s design philosophy beautifully: to combine the best technology with an elegant design. Equipped with an optional copper cupola, a decorative cage, and crown accents, the result is a luminaire that complements any project with rustic flair and modern appeal without sacrificing photometric quality.
    Specification
    • Product Benefits:
      • Versatile luminaires available with various style options
      • Post top and pendant versions available to suit a wide range of applications
      • Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
      • Maximizes energy savings with multiple driver options and programmed dimming options
      Product Features:
      • Multiple lumen packages with output of up to 7,853 lumens
      • Type 2, 3, 4, and 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
    Technical specification
    • Unique ref.Ancestra_LED_pendant_AT50
    • Product familyLumec
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit