Publish your products
RoadFocus LED off road Cobra Head - Medium (RFM)
RoadFocus LED off road Cobra Head - Medium (RFM)
    Signify

    RoadFocus LED off road Cobra Head - Medium (RFM)

    Not all roadway applications are created equal. The Lumec RoadFocus LED off road cobra head luminaires offer a versatile solution for applications that are outside the range of traditional roadway lighting. Combined with specialized optics to be used in a tilt application, the knuckle adapter can tackle even the most difficult installation. From traditional streets to off road applications, The RoadFocus product family will help you simplify your luminaire selection. Lumec3D: Online 3D Configurator
    Specification
    • Product Benefits:
      • Design flexibility for off road applications
      • Specially designed off road optics maximize the light to the roadway
      • Provides uniform, high performance illumination
      • Simplifies your luminaire selection with a complete family of product
      • Includes Service Tag, Philips innovative way to provide assistance throughout the life of the product.
      Product Features:
      • Versatile knuckle adapter that can be mounted vertically or horizontally
      • Variable tilt between -5° and +45° (5° steps)
      • Angle indicator shows precise angle by gravity needle.
      • Rachet-style adjustment allows verification of aiming prior to tightening and final setup
      • Range of control solutions available
    Technical specification
    • Unique ref.RoadFocus_LED_off_road_Cobra_Head_-_Medium_RFM
    • Product familyLumec
    • Product groupOutdoor luminaires - Road and street
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit