Publish your products
Drinking water and foodstuff tanks sealing - MasterSeal 6391
Drinking water and foodstuff tanks sealing - MasterSeal 6391
Drinking water and foodstuff tanks sealing - MasterSeal 6391
Drinking water and foodstuff tanks sealing - MasterSeal 6391
    Sika
    Archived

    Drinking water and foodstuff tanks sealing - MasterSeal 6391

    Waterproofing system based on a two component epoxy waterproofing membrane approved for contact with potable water, vegetable oil and solid foodstuff according EU Regulation 10/2011. Primer: According to substrate. Membrane: MasterSeal M 391 (blue or white version) Two component epoxy membrane for waterproofing and protection of water, vegetable oil and solid foodstuff in food industry. For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Application of 2 coats with minimum total thickness of 0,4 mm of two-component epoxy waterproof and protective coating MasterSeal M 391 from Master Builders Solutions (or similar / analogous). The membrane will comply with requirements according to Regulation EU 10/2011 for products intended to come into contact with foodstuff and with the limit and restriction of the CE Regulation 1935/2004 about NOGE, and BADGE (epoxy derivatives). The membrane will be approved for contact with potable water according the Drinking Water Directive (Council Directive 98/83/EC of 3.11.1998 ). Physical properties of the product: Impermeability to water under pressure (+ side): ≥ 5 bar Impermeability to water under pressure (- side): ≥ 3 bar Capillary water absorption (EN 1062-3): max. 0.1 kg/m²/h0.5 Permeability to water vapour (EN ISO 7783-1, EN ISO 7783-2): Sd > 50 m (0,4 mm thickness) Permeability to carbon dioxide (EN 1062-6): Sd > 50 m (0,4 mm thickness) Abrasion resistance (EN ISO 5470-1): max. 100 mg Impact resistance (EN ISO 6271-1): ≥ 10 Nm Adhesion to concrete (EN 1542): ≥ 3 N/mm2 Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 3 N/mm2
    Technical specification
    • Unique ref.MasterSeal_6391_BW
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_32_80
    • Uniclass 2015 DescriptionWaterproofing and tanking systems
    • CSI MasterFormat 2014 Code07 14 16
    • CSI MasterFormat 2014 TitleCold Fluid-Applied Waterproofing
    • OmniClass Number23-13 25 17 15
    • OmniClass TitleFluid Applied Waterproofing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit