Publish your products
Epoxy based industrial waterproof flooring system - MasterTop 1289 / 1289 R
Epoxy based industrial waterproof flooring system - MasterTop 1289 / 1289 R
    Sika
    Archived

    Epoxy based industrial waterproof flooring system - MasterTop 1289 / 1289 R

    MasterTop 1289 is a crack bridging, homogeneous epoxy resin floor and coating for secondary containment. MasterTop 1289 R is a slip resistant, crack bridging, water-proofing epoxy flooring system for areas where potential ground water pollutants are manufactured, handled or used. DIBt approval of building authorities according to § 19 WHG. The systems are ideal for floors in industrial floors, secondary containment exposed to mechanical wear and chemicals when anti-slip properties are required. BENEFITS • High resistance to chemicals • Exhibits excellent mechanical strength • Abrasion resistant • Static crackbridging • Good adhesion to non-porous substrates • Easy to clean and maintain • Easy to apply • Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels • Hygienic • Color freedom
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: MasterTop 1289: SR-B1.5-AR1-IR4-Bfl-s1 MasterTop 1289 R: SR-B1.5-AR1-IR4-Efl Crack bridging: 0,2 mm according to BPG Slip resistance: Conformity to DIN51130: • MasterTop 1289: R9 / R10 • MasterTop 1289 R: R10 / R11 V4 / R11 V6 Fire Behavior (EN 13501-1): Bfl-s1 / Efl Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1289_R
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit