Publish your products
MasterTop 1851 SRS CF - Methyl-methacrylate-based, self-leveling flooring system with decorative flake broadcast
Sika
Archived

MasterTop 1851 SRS CF - Methyl-methacrylate-based, self-leveling flooring system with decorative flake broadcast

MasterTop SRS 1851 CF is a methyl-methacrylate (MMA) self-leveling flooring system for use in areas that require a quick curing, decorative floor using colored flakes. The quick installation process makes this flooring system ideal for food service, laboratories, health facilities or office buildings where minimal downtime is required. MasterTop SRS 1851 CF is an impervious, seamless flooring system, where dirt and spills will remain on the surface and are easily removed by most regular cleaning procedures. Additionally, MasterTop SRS 1851 CF never needs to be waxed or stripped, dramatically reducing your cleaning costs. The unique chemistry of the MasterTop SRS 1851 CF system provides a full cure in one hour or less for each component and provides a permanent chemical bond between each coat.

Specification
  • PRODUCT HIGHLIGHTS • Fully cures in one hour or less for each component, reducing downtime for a quick return to service • Seamless, impervious floor system that easy to sanitize, clean and maintain • UV resistance that provides long term color performance • Decorative flake broadcast provides an aesthetic texture that hides visible dirt • Excellent chemical resistance for a wide range of applications • NSF registered for incidental food contact (R2) • No waxing or stripping required for maintenance dramatically reduces cleaning costs 

    APPLICATIONS • Used to resurface and coat concrete floors • Use where aesthetics are a concern • Utilize clear aluminum oxide broadcast for areas that require a non-skid texture • Pharmaceutical processing and research areas. • Grocery stores • Hospitals and medical research facilities • Public assembly facilities and stadiums •“Front-of-the-house” restaurant applications 

    LOCATION • Interior flooring applications • Please Contact Master Builders Solutions Technical Service for exterior environments subject to freeze/thaw. 

    SUBSTRATE • Over new or existing concrete surfaces. When applying over other substrates, such as metal, contact Master Builders Solutuions Technical Service.

Technical specification
  • Unique ref.MasterTop_1851_SRS_CF
  • Product familyMBCC Group (Removed)
  • Product groupFlooring
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Links
Related
  • Material mainOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit