Publish your products
Self-smoothing resilient flooring system - MasterTop 1912 / 1913
Self-smoothing resilient flooring system - MasterTop 1912 / 1913
    Sika
    Archived

    Self-smoothing resilient flooring system - MasterTop 1912 / 1913

    MasterTop 1900 series, self-smoothing, resilient resin floor providing tough and durable floor finishes with enhanced scratch resistance. MasterTop 1912 is the innovative flooring solution for exceptional aesthetic durability and MasterTop 1913 is the innovative, crack-bridging flooring solution for exceptional aesthetic durability. Both systems feature the innovative top coat MasterTop TC 943. It’s enhanced aesthetic durability increases cleaning effectiveness to provide a long term, low maintenance structured satin matt floor finish. MasterTop 1900 series are used to provide aesthetic durable floors for industrial and commercial applications. The systems are ideal for floors in warehouses, production halls, laboratories, technology rooms, public and institutional areas, etc. BENEFITS • Durable aesthetics • Enhanced cleanability and low dirt retention • High scratch and impact resistance • Low emissions • Easy to clean • High durability • UV- stable • Glossy finish • Improves scratch and wear resistance • Abrasion resistant • Exceptional cleanability allows easy maintenance
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: SR-B1.5-AR1-IR4- Bfl-s1 Emissions behavior: AgBB conform, AFSSET conform, A+ classification Slip resistance: Conformity to DIN51130: R9 Fire Behavior (EN 13501-1): Bfl-s1 Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1912_1913
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit