Publish your products
Antistatic Heavy Duty Polyurethane Floor Finish - Ucrete MF40AS
Sika
Archived

Antistatic Heavy Duty Polyurethane Floor Finish - Ucrete MF40AS

Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C. Ucrete MF40AS provides a smooth protective antistatic floor finish suitable for applications in predominantly dry environments. It is dense and impervious, providing the ideal floor finish for applications in the electronics, food, pharmaceutical and manufacturing industries including clean room, laboratory, packing hall and warehouse applications and wherever a robust long lived floor is required. Ucrete MF40AS meets the requirements of BS5958, EN1081, DIN51953 and EN61340. BENEFITS • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service. • Air quality: Very low VOC emissions. • Non-tainting, even during the application. • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window. • Temperature and thermal shock resistance. • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors. • Impact resistance: Ucrete MF40AS is able to withstand severe impact loads. • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers. • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems. • Safe for workers, products and the environment.
Specification
  • Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and

    temperatures up to 150°C.

    Ucrete MF40AS provides a smooth protective antistatic floor finish suitable for applications in predominantly dry environments. It is dense and impervious, providing the ideal floor finish for applications in the electronics, food, pharmaceutical and manufacturing industries including clean room, laboratory, packing hall and warehouse applications and wherever a robust long lived floor is required. Ucrete MF40AS meets the requirements of BS5958, EN1081, DIN51953 and EN61340.

    BENEFITS
    • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
    • Air quality: Very low VOC emissions.
    • Non-tainting, even during the application.
    • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
    • Temperature and thermal shock resistance.
    • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
    • Impact resistance: Ucrete MF40AS is able to withstand severe impact loads.
    • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
    • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
    • Safe for workers, products and the environment.

Technical specification
  • Unique ref.Ucrete_MF40AS
  • Product familyMBCC Group (Removed)
  • Product groupFlooring
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Related
  • Material mainPolyurethane
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit