A CE marked, EN-1366-4 tested, movement joint, Sika Emseal Colourseal-VHE (Vertical Horizontal Europe) is a double-sided silicone-faced movement joint for European and other markets requiring CE marking. It is not available in North America. Certified by European Technical Assessment (ETA), Colourseal-VHE provides a water and air seal with 100% movement capability, thermal insulation, UV stability, and colour coordination with vertical or horizontal substrates. It performs these functions without invasive metal anchoring or complex field fabricated assemblies. In contrast to liquid-applied mastic sealants, Colourseal-VHE is free of tensile stresses at the substrate bond line. Colourseal-VHE provides a cost effective, long term watertight seal.
Colourseal-VHE combines a factory applied, low modulus silicone with an open cell polyurethane foam infused with a water-based, fire-retardant, acrylic dispersion. The coloured silicone facing is factory adhered to the infused foam on two sides at a width greater than the maximum anticipated joint extension, and is then cured. When compressed, the silicone facing forms a bellows profile capable of accommodating +/-50% (total 100%) movement from the product’s nominal size. The bellows fold, and unfold during movement virtually free of tensile stresses.
Colourseal-VHE is supplied precompressed to slightly less than its nominal size for ease of installation. To install sticks, clean the substrate walls, apply supplied epoxy adhesive to the substrates. After removing packing materials insert the Colourseal-VHE into the joint. After the Colourseal-VHE has expanded to fill the joint space and is adhered to the substrates, a field-applied silicone corner bead ensures a watertight seal at the substrate interface.
Features
• CE-marked, EN-1366-4 tested movement joint for European and other global markets (not available in North America)
• Testing conducted by CSTB (Centre Scientifique et Technique du Bâtiment)-France
• +/-50% Movement Capability
• Watertight seal
• UV Resistant
• Traffic-grade silicone surface
• Eliminates Tensile Stresses at bond line
• Very fast and simple installation
• No invasive anchoring
• No complex field assemblies
• Available in industry-standard colours
• Supplied precompressed to less than nominal size
• Coated on two sides (opposing exposed surfaces)
Uses
• Wide Range of Sizes – For all joints from 12mm (1/2”) to 200mm (8”) in vertical or horizontal applications.
• Trafficable – For use in pedestrian or vehicular traffic applications.
• Smoke Seal
• Fire Resistance – 90-minute for vertical applications (EI90); 45 minutes for horizontal applications (EI45).
• Substrates – masonry, precast concrete, brick, natural stone, metals, and most other substrates.
• Inside Corners – Colourseal-VHE is uniquely suited to filling expansion joints at additions and particularly at inside corners.
“Rubber-and-rail” alternatives cannot be properly installed at inside corners due to lack of access for drilling equipment.
Colourseal-VHE uses no invasive anchoring and can be readily installed without violation of the substrates.
• Transitions from Vertical joints to Horizontal joints – Transitions from vertical to horizontal-plane joints in parapets,
walls, split columns, etc. are critical to watertightness and can be properly addressed using Colourseal-VHE. Transitions into other products by EMSEAL for waterproofing joints in decks, as well as into roof-joints, etc., are readily possible — consult EMSEAL.
• Parking and Traffic – Colourseal-VHE is a traffic-grade silicone weather surface that permits it to be used in parking
structures and locations, sidewalks, bridges and other applications where vehicles will transverse the expansion joint.
Optional metal coverplate is available — consult EMSEAL.
• Varying Joint Sizes, Curves, Changes in Plane and Direction – Joints vary in size due to construction tolerance buildup and because of substrate changes. Supplied to field-measurements, Colourseal-VHE accommodates joint size variations. It is pliable and can be conformed in the field to radius, and changes
Sizes
12mm – 200mm (1/2″ to 8″)
Note: Sizes under 40mm (1 1/2″) are manufactured with a single bellows surface on both faces. Larger sizes incorporate multiple bellows. All sizes are supplied as 2M (6.56′) long lengths or ‘sticks’.
Movement
Total 100% (+50% and -50%) of nominal supplied size.
Color
• Coated with Sikasil WS-295 silicone
• Full range of Sikasil WS 295 colors
CE Marking – Certificate and European Technical Assessment
0679–CPR–1286 Certificate of the constancy of the performance of the product
ETA 19/0222 European Technical Assessment of 12th August 2019
See Emseal CE Marking and ETA on CSTB Website
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |