Publish your products
Textured, Slip-Resistant, Durable Epoxy Flooring for Industry and Parking Decks with Sikafloor® Multidur EB-24
Textured, Slip-Resistant, Durable Epoxy Flooring for Industry and Parking Decks with Sikafloor® Multidur EB-24
Textured, Slip-Resistant, Durable Epoxy Flooring for Industry and Parking Decks with Sikafloor® Multidur EB-24
Textured, Slip-Resistant, Durable Epoxy Flooring for Industry and Parking Decks with Sikafloor® Multidur EB-24
    Sika
    Archived

    Textured, Slip-Resistant, Durable Epoxy Flooring for Industry and Parking Decks with Sikafloor® Multidur EB-24

    Sikafloor® MultiDur EB-24 is a robust and hard industrial and parking deck flooring system with textured anti-slip surface. Typical layer thickness 2 - 4 mm. Available with number colors from RAL color chart. It is designed for use in areas in which slip resistance, medium chemical and high mechanical resistance is required.


    Product specifications:

    • High mechanical resistance
    • Good chemical resistance
    • Seamless
    • Anti-slip surface
    • Many colours available

    Technical specification
    • Unique ref.multidur_eb-24
    • Product familyFlooring
    • Product groupEpoxy
    • TypeObject (single object)
    • Date of publishing2018-04-25
    • Edition number3
    Related
    • Material mainEpoxy
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit