Publish your products
Profinish Double Hung Windows

Profinish Double Hung Windows

ProFinish Double Hung Windows PROFINISH DOUBLE HUNG – TRULY THE PROFESSIONAL CHOICE

The cornerstone of our new construction line is the ProFinish Double Hung. Its beveled exterior, combined with its miter-cut welded frame, ensures the squareness of the frame and provides structural integrity. In addition, the triple-chambered compound-cut sill increases the structural stability because it helps to reduce the potential of a bowed sill. The 10 degree slope also provides quick water drainage even in driving rains.

The integral J-channel configuration on the window frame is a major benefit during installation because it eliminates on-site contractor preparation time. The 1-3/4" nailing fin is 1/2" longer than conventional units. This fin extends past the exterior J-channel leg by 1-1/4", preventing damage to the exterior leg during installation.

The 3/32" thick exterior leg of the J-channel ensures durability when exposed to harsh weather conditions and it is an extra 1/8" longer than conventional units to help hide uneven siding edges. And the 3/4" distance between the J-channel leg and the nailing fin gives more flexibility when using wood or vinyl sidings. The exterior J-channel leg can be easily removed when finishing the exterior with brick or stucco.

In addition, the ProFinsh Double Hung offers a sill dam weather-stripping to protect against air and water infiltration and a 1/2" stainless steel constant force coil spring balance system which ensures trouble-free operation of the sash. A uniquely designed pivot bar provides exact alignment of the frame to the sash ensuring a perfectly square unit for easy and accurate installation.

All sash used in the ProFinish line feature welded construction and a host of other attributes for added strength and stability. Choose from a wide variety of standard sizes, or for a small additional charge, your windows can be built to your specifications. The ProFinish line also offers versatility. You decide what optional design features best complement your home. For example, brass and sculptured grids as well as brass hardware are available options for a truly upscale look. Also offered are shadow bevel-cut glass, Azurlite®, tinted, obscure, or Low E/Argon-filled glass to further enhance your home's decor and thermal efficiency.

Azurlite® is a registered trademark of PPG Industries, Inc.

Rough
Model Opening Unit Size
(W x H) (W x H)

1830 20" x 36" 19-1/2" x 35-1/2"
1832 20" x 38" 19-1/2" x 37-1/2"
1838 20" x 44" 19-1/2" x 43-/12"
1840 20" x 48" 19-1/2" x 47-1/2"
1844 20" x 52" 19-1/2" x 51-1/2"
1846 20" x 54" 19-1/2" x 53-1/2"
1850 20" x 60" 19-1/2" x 59-1/2"
1852 20" x 62" 19-1/2" x 61-1/2"
1856 20" x 66" 19-1/2" x 65-/12"
1860 20" x 72" 19-1/2" x 71-1/2"
1862 20" x 74" 19-1/2" x 73-1/2"

2030 24" x 36" 23-1/2" x 35-1/2"
2032 24" x 38" 23-1/2" x 37-1/2"
2038 24" x 44" 23-1/2" x 43-1/2"
2040 24" x 48" 23-1/2" x 47-1/2"
2044 24" x 52" 23-1/2" x 51-1/2"
2046 24" x 54" 23-1/2" x 53-1/2"
2050 24" x 60" 23-1/2" x 59-1/2"
2052 24" x 62" 23-1/2" x 61-1/2"
2056 24" x 66" 23-1/2" x 65-1/2"
2060 24" x 72" 23-1/2" x 71-1/2"
2062 24" x 74" 23-1/2" x 73-1/2"

2430 28" x 36" 27-1/2" x 35-1/2"
2432 28" x 38" 27-1/2" x 37-1/2"
2438 28" x 44" 27-1/2" x 43-1/2"
2440 28" x 48" 27-1/2" x 47-1/2"
2444 28" x 52" 27-1/2" x 51-1/2"
2446 28" x 54" 27-1/2" x 53-1/2"
2450 28" x 60" 27-1/2" x 59-1/2"
2452 28" x 62" 27-1/2" x 61-1/2"
2456 28" x 66" 27-1/2" x 65-1/2"
2460 28" x 72" 27-1/2" x 71-1/2"
2462 28" x 74" 27-1/2" x 73-1/2"

2830 32" x 36" 31-1/2" x 35-1/2"
2832 32" x 38" 31-1/2" x 37-1/2"
2838 32" x 44" 31-1/2" x 43-1/2"
2840 32" x 48" 31-1/2" x 47-1/2"
2844 32" x 52" 31-1/2" x 51-1/2"
2846 32" x 54" 31-1/2" x 53-1/2"
2850 32" x 60" 31-1/2" x 59-1/2"
2852 32" x 62" 31-1/2" x 61-1/2"
2856 32" x 66" 31-1/2" x 65-1/2"
2860 32" x 72" 31-1/2" x 71-1/2"
2862 32" x 74" 31-1/2" x 73-1/2"

3030 36" x 36" 35-1/2" x 35-1/2"
3032 36" x 38" 35-1/2" x 37-1/2"
3038 36" x 44" 35-1/2" x 43-1/2"
3040 36" x 48" 35-1/2" x 47-1/2"
3044 36" x 52" 35-1/2" x 51-1/2"
3046 36" x 54" 35-1/2" x 53-1/2"
3050* 36" x 60" 35-1/2" x 59-1/2"
3052** 36" x 62" 35-1/2" x 61-1/2"
3056** 36" x 66" 35-1/2" x 65-1/2"
3060 36" x 72" 35-1/2" x 71-1/2"
3062 36" x 74" 35-1/2" x 73-1/2"

3430 40" x 36" 39-1/2" x 35-1/2"
3432 40" x 38" 39-1/2" x 37-1/2"
3438 40" x 44" 39-1/2" x 43-1/2"
3440 40" x 48" 39-1/2" x 47-1/2"
3444 40" x 52" 39-1/2" x 51-1/2"
3446 40" x 54" 39-1/2" x 53-1/2"
3450** 40" x 60" 39-1/2" x 59-1/2"
3452** 40" x 62" 39-1/2" x 61-1/2"
3456** 40" x 66" 39-1/2" x 65-1/2"
3460** 40" x 72" 39-1/2" x 71-1/2"
3462** 40" x 74" 39-1/2" x 73-1/2"

3830 44" x 36" 43-1/2" x 35-1/2"
3832 44" x 38" 43-1/2" x 37-1/2"
3838 44" x 44" 43-1/2" x 43-1/2"
3840 44" x 48" 43-1/2" x 47-1/2"
3844 44" x 52" 43-1/2" x 51-1/2"
3846 44" x 54" 43-1/2" x 53-1/2"
3850** 44" x 60" 43-1/2" x 59-1/2"
3852** 44" x 62" 43-1/2" x 61-1/2"
3856** 44" x 66" 43-1/2" x 65-1/2"
3860** 44" x 72" 43-1/2" x 71-1/2"
3862** 44" x 74" 43-1/2" x 73-1/2"

4030 48" x 36" 47-1/2" x 35-1/2"
4032 48" x 38" 47-1/2" x 37-1/2"
4038 48" x 44" 47-1/2" x 43-1/2"
4040 48" x 48" 47-1/2" x 47-1/2"
4044 48" x 52" 47-1/2" x 51-1/2"
4046 48" x 54" 47-1/2" x 53-1/2"
4050** 48" x 60" 47-1/2" x 59-1/2"
4052** 48" x 62" 47-1/2" x 61-1/2"
4056** 48" x 66" 47-1/2" x 65-1/2"
4060** 48" x 72" 47-1/2" x 71-1/2"
4062** 48" x 74" 47-1/2" x 73-1/2"

ProFinish Double Hung

* Indicates sizes that will meet a 5.7 sq. ft. egress when ordered with optional egress hardware. To meet egress codes, a stock size 3050 with egress hardware will be manufactured with a unit size height of 59-3/4".

** Indicates sizes that will meet a 5.7 sq. ft. egress when ordered with standard hardware. To meet egress codes, a stock size 3450, 3850 and 4050 with standard egress hardware will be manufactured with a unit size height of 59-3/4".

The H-mullion is 1/2" thick. Please make a 1/2" allowance for each mullion used.


Technical specification
  • Unique ref.nst11303
  • Product familyWindows
  • Product groupDouble-hung Windows
  • TypeObject (single object)
  • Date of publishing2009-10-19
  • Edition number1
Classification
  • BIMobject CategoryWindows - Single Hung Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit