Publish your products
Siniat Weather Defence Board
Siniat Weather Defence Board
Siniat Weather Defence Board
    Siniat UK
    Archived

    Siniat Weather Defence Board

    Siniat Weather Defence is a revolutionary new external sheathing board, faced with water repellent material for superior weather protection. Strong, highly moisture resistant and A1 non-combustible.
    Weather Defence is a faster way to a weather tight building compared to traditional sheathing board products. Complies with BS EN 15283 Type GM-H1, GM-I and GM-F.

    Benefits:
    • Dimensionally stable, reliable airtightness
    • Quick and easy to cut and install saving time and reducing installed cost
    • Water, weather and mould resistant, can be left exposed for up to 3 months on site
    • No need for cutting area, power tools or dust extractor
    • No need for a breathable membrane saving time and reducing installed cost
    • BBA certified
    Applications :
    Suitable for external sheathing applications in steel or timber frame construction with rainscreen, insulated render, brick or block facade systems.
    Specification
    • Density : 860 kg/m³ Weight : 10.8 kg/m² ProductType : Gypsum board with mat reinforcement Type GM‐F, GM‐H1, & GM‐I FlexuralStrength_Longitudinal : 6.5 N/mm² FlexuralStrength_Transverse : 5 N/mm² ReactionToFire : Euroclass A1 SurfaceHardness : Type GM-I ImpactResistance : GM-H1 (BS EN 15283-1) Edges : Square ElasticModulusLongitudinal : 3200 MPa ElasticModulusTransverse : 3220 MPa CompressiveStrength : 7 N/mm² ThermalConductivityCoeffcient : 0.19 W/mK WaterVapourPermeability : 12 WaterVapourResistance : 0.77 MNs/g SurfaceWaterAbsorption : < 100g/m² ResistanceToMouldGrowth : 10/10 no mould growth
    Technical specification
    • Unique ref.Weather_Defence
    • Product familyWall
    • Product groupSiniat External Boards
    • TypeObject (single object)
    • Date of publishing2016-02-04
    • Edition number1
    • Height (mm)2400
    • Width (mm)1200
    • Depth (mm)12.5
    Related
    • Material mainGypsum
    • Material secondaryFiber Glass
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
    • IFC classificationWall
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit