Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
sitescapes/products/0a567b4a-752b-4744-9104-32cc56653f2d
Home
Categories
Landscaping
Outdoor Furniture
Wynne Picnic Table 6ft
Available in United States
SiteScapes Inc.
Follow
Wynne Picnic Table 6ft
3.8
(5 reviews)
Wynne six foot picnic tables provides group sitting options with bench seating. Picnic tables are offered with a number of seating options and can be suface-mount, embed-mount or freestanding.
Download
Technical specification
Technical specification
Unique ref.
sitescapes-wynne-wn6_4400
Product family
Landscaping
Product group
Exterior Seating
Type
Object (single object)
Date of publishing
2018-04-19
Edition number
1
Height (inches)
31
Width (inches)
72
Depth (inches)
59
Links
Links
Product url
https://www.sitescapesonline.com/wynne-wn6-4461.asp
Product certification
https://www.sitescapesonline.com/wynne-wn6-4461.asp
Technical description
https://www.sitescapesonline.com/wynne-wn6-4461.asp
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Landscaping - Outdoor Furniture
IFC classification
Furniture
CSI MasterFormat 2014 Code
32 33 43
CSI MasterFormat 2014 Title
Site Seating and Tables
OmniClass Number
23-21 00 00
OmniClass Title
Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
North America
Canada
Mexico
United States
Similar products
Nola
Akalla pergola
4.0
(
53
)
Download
Nola
Daisy planter
3.8
(
39
)
Download
Nola
11an table
4.2
(
28
)
Download
Nola
Scoop planter
3.8
(
27
)
Download
Nola
Parco table - round 123 cm Ø
3.4
(
17
)
Download
Nola
Orm circular bench
4.2
(
25
)
Download