Publish your products
Bathroom cabinet Skåform Basic 2
Bathroom cabinet Skåform Basic 2
Bathroom cabinet Skåform Basic 2

    Bathroom cabinet Skåform Basic 2

    Skåform Basic is made of compact high-pressure laminate (HPL), a material that is extremely sustainable, water proof and hygienic. A durable cabinet in original design. A heavy-duty bathroom cabinet that can stand harsh bathroom environments. Basic has movable mirrors that easily can be moved in their tracks. Movable shelves creates flexible storgage options. 

    Quality controlled by SP Technical Research Institute of Sweden. Recommended by Byggvarubedömningen and has been approved by SundaHus.

    Specification
    • The bathroom cabinets can easily be put up without penetrating the waterproofing of the bathroom. Skånebeslags suspension method provides an opportunity to glue the cabinet straight to the tiles.

      Skåforms cabinets are produced in Sweden with focus on sustainability and as small impact on the environment as possible. 


    Technical specification
    • Unique ref.basic-2
    • Product familyBathroom cabinet Skåform
    • Product groupBasic
    • TypeObject (single object)
    • Date of publishing2019-06-20
    • Edition number1
    • Height (mm)525
    • Width (mm)650
    • Depth (mm)147
    Related
    • Material mainLaminate
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden