Publish your products
OUTLINE Shower Chair
Smedbo
Archived

OUTLINE Shower Chair

OUTLINE –Shower Chair in Stainless Steel Frame and Werzalite Seat. High quality. Can be used in shower. Total Height 600 mm. Height to the seat 490 mm. Maximum load 150 kg This range of flexible shower and bath baskets answers a functional need in a very stylish way
Technical specification
  • Unique ref.FK401
  • Product familyOutline
  • Product groupShower Chair
  • TypeObject (single object)
  • Date of publishing2014-09-18
  • Edition number1
  • Height (mm)600
  • Width (mm)350
  • Depth (mm)384
Related
  • Material mainStainless steel
  • Material secondaryPolished
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)4.1
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit