Publish your products
Light Ceiling Mounted Rectangular
Archived

Light Ceiling Mounted Rectangular

Solar Project - Light

Rectangular ceiling mounted lighting fixture for basic lighting.

Used in projects where lighting fixtures are not defined as a specific product. The final product can be defined by Solar as long as it reflects the overall look and light conditions defined by the object.

This ensures products witch meet the specifications at a good pricing.

Please contact Solar A/S for further information.

Specification
  • Light source: LED

    Shape: Rectangular

    Mounting: Ceiling Mounted

    IP-Rating: IP44

    Voltage: 230V

Technical specification
  • Unique ref.Light_CeilingMounted_Rectangular
  • Product familyLight
  • Product groupCeiling Mounted
  • TypeObject (single object)
  • Date of publishing2020-01-29
  • Edition number1
Related
  • Material mainAcrylic
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit